Find exactly what you are looking for in this product list.
Accessories for dosing pumps
Electrical accessories for Grundfos products
Mechanical accessories for Grundfos products.
Accessories
Accessories designed for wastewater solutions.
Mixers and flowmakers for mixing and keeping media in suspension
Circulator pumps
ALPHA are high-efficiency variable speed circulators designed for heating, air-conditioning and domestic hot-water systems. The pumps are simpl...
ALPHA Reader is a mobile product for hydronic balancing of radiators in combination with ALPHA2 and a smartphone via Bluetooth with the Grundfos GO...
Submersible wastewater pumps
AP pumps are designed for pumping wastewater, sludge-containing water, groundwater and sewage. APG are equipped with cutter system for grinding sol...
Encapsulated pumps
Booster modules
Communication Interface Module/Communication Interface module is the range of communication options from Grundfos. Enables you to connect your prod...
Endsuction close coupled multistage
CM, CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The pumps...
Booster set
CMB, CMBE are compact booster sets designed for water supply in domestic and light commercial applications. The modular pump design makes it easy t...
COMFORT are energy-efficient hot water recirculation pumps designed for one- and two-family houses. The pumps are suitable for drinking water due t...
Maximise the performance and efficiency of your pump system with advanced commissioning services from industry experts.
CONLIFT1 are condensate removal pumps suitable for pumping condensate collected below sewer level or which cannot flow to the buildings sewage ...
Complete panel solution for pump applications including the Grundfos variable frequency drive.
Complete Control solutions, with cabinet, controller and switchgear for various application.
Pump controller designed for control and monitoring of up to six pumps in parallel.
Inline multi stage pumps
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
Vertical multistage pumps with Renewable MGFlex motor for solar, wind and AC powersource. Runs on both AC and DC voltage
Control box for waste water pumps
Designed for monitoring and control of SQFlex submersible pumps in solar applications.
Control units designed for level control, monitoring and protection of waste water and bore hole applications. For integration in to cabinets.
Designed for monitoring and control of SQE submersible pumps e.g. for constant pressure applications.
CUE is a complete range of external frequency converters designed for speed control of a wide range of Grundfos pumps.
Chlorine, Chlorine Dioxide, Electrochlorination
Diaphragm pumps
Digital dosing pumps for high precision dosing of chemicals, enabling advanced control of process and integration with system control.
The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities....
Submersible Grundfos Drainage Pumps (DP) cover a motor range of 0.9-2.6 kW. The pumps are fitted with a semi-open multi-vane impeller capable of ha...
DPI are a differential pressure industrial sensor family designed to be robust, accurate and reliable. They use our Silicoat® coating to be in dire...
Grundfos DPK drainage pumps are designed with an enclosed, semi-open or SuperVortex, free-flow impeller for use in many building and industrial app...
Grundfos DWK dewatering pumps are designed with an enclosed, semi-open or SuperVortex, free-flow impeller for use in a wide range of building and i...
The E-Box device enables our digital dosing pumps SMART Digital S up to 30l/h to communicate with a wired transmission to a various range of fieldb...
Grundfos EF pumps have a single-vane, semi-open impeller for 30 mm free passage, designed for pumping effluent and other liquids such as drainage a...
GT pressure tanks are long-life tanks suited for controlling pressure in domestic, commercial and industrial applications in cold-water and heating...
Turnkey booster systems
Advanced and energy efficient pressure boosting system for boosting of clean water. Available with 2-6 parallel connected pumps, Integrated advanc...
Energy efficient pressure boosting system for boosting of clean water. Available with 2-4 parallel connected frequency controlled pumps, Integra...
Turn Key Pressure boosting system for boosting of water in flats, hotels etc. Available with 2-3 parallel connected pumps, with an integrated contr...
Hydro Solo-E is a fully-optimised booster system designed for systems where it is crucial to keep constant pressure. It features constant-pressure ...
Minimise costs and ensure lifelong pump efficiency. An inspection gives you an overview of installed base conditions and recommendations for improv...
On/Off controls
Input modules for use in control panels designed to fit into a DIN rail
Jet boosters are self-priming, single-stage centrifugal pumps with a pressure tank. The boosters are designed for various garden and domestic appli...
Jet Pumps are self-priming single-stage centrifugal pumps. The pumps are designed for various garden and domestic applications, including water sup...
The KPL axial-flow propeller pump is designed for high flow at low head.
Complete Control solutions for level control, with cabinet, controller and switchgear for various application.
M2 switch for controlling pumps and level reporting in medias with low content of solids, or rare occasion reporting. M2 product is compact which m...
The Grundfos MAGNA circulator pumps are designed for heating and cooling applications in commercial buildings. The pumps are available in both cast...
Measuring amplifiers and controllers for dosing processes
Standard norm motors
Standard norm motors with speed control
Standard norm sourced motors
Submersible motors
Motor Protection for motor and pumps.
MQ is an all-in-one booster pump designed for pumping clean water from break tanks and shallow wells, and for general pressure-boosting in domestic...
Submersible motors for SQ pumps
MS series ON/OFF controlling pumps, level reporting. MS1 comes in a variety of types; Standard type is for Waste Water, other medias comply. Follow...
Submersible motors for SQFlex pumps
Immersible pumps
Vertical, multistage centrifugal and screw pumps, for mounting in tanks
Endsuction machine tool pumps
Close coupled End Suction pump with semi-open Wortex impeller.
MULTILIFT are compact lifting stations for wastewater collection and disposal in a single, pre-assembled package inside of buildings. MULTILIFT are...
Endsuction close coupled single stage
End-suction close-coupled pumps according to EN 733
End-suction close-coupled pumps according to ISO 2858
Endsuction long coupled single stage
End-suction long-coupled pumps according to EN 733
End-suction long-coupled pumps according to ISO 2858
NS is a robust centrifugal pump designed for lifting water in domestic, industrial and agricultural installations. NS is available both as single-i...
Standard motors
Pressure Managers are intelligent waterworks enabling automatic control of pumps in domestic water supply and booster systems. The units are easy t...
Grundfos prefabricated pumping stations are designed for collection and pumping of drainage water, rainwater or wastewater. Size and configure a co...
Grundfos remote controls used for installation, data monitoring, fault information and configuration of Grundfos pumps and systems, by radio or IR ...
RMQ is a rainwater unit designed for monitoring and control of rainwater utilisation systems. RMQ can detect faults in the system and makes the nec...
RPI is a pressure and temperature industrial sensor designed to be robust, precise and easy to install. It uses our Silicoat® coating to be in dire...
The S pumps are a range of free-flow channel impeller pumps specifically designed for pumping sewage and wastewater in a wide range of municipal an...
Submersible groundwater pumps
SB, SBA are submersible multistage boosters offering simple plug-and-pump installation and reliable operation for domestic applications. The pumps ...
SCALA are all-in-one integrated self-priming pressure boosters designed for domestic use. The boosters ensure a constant supply of clean water to h...
Submersible Grundfos SE sewage pumps (1.1-11 kW) are fitted with either S-tube® (SE1) or SuperVortex impeller (SEV). The free passage through the p...
Submersible and dry-installed Grundfos SE/SL sewage pumps (9-30 kW) are fitted with either S-tube® (SE/SE1/SE2 and SL/SL1/SL2) or SuperVortex impel...
Submersible Grundfos SEG sewage grinder pumps (0.9-4 kW) are designed for pumping wastewater, sludge-containing water, and sewage. Fitted with a pa...
Group program of measuring and switching products. Transducers, sensors, floats, switches, meters, transmitter, probes and associated controllers. ...
Submersible Grundfos SL sewage pumps (1.1-11 kW) are fitted with either S-tube® (SL1) or SuperVortex impeller (SLV). The free passage through the p...
Sensor Module SM113 designed to interface with pump sensors and communicate via powerline to IO 113 with communication.
Solar modules generate photovoltaic power, and supply DC electricity from the solar irradiation to SQFlex, MGFlex and RSI inverters
SOLOLIFT2 is a small, compact, ready-to-install automatic lifting station with integrated powerful cutter systems. The lifting station is suitable ...
Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP are all stainless-steel pumps, and they are available in ...
Grundfos SQ pumps are compact submersible pumps, designed for domestic groundwater supply for private housing, small waterworks, and small irrigati...
Grundfos SQE pumps are compact submersible pumps, designed for constant pressure applications within domestic groundwater supply for private housin...
Grundfos SQE-NE pumps are compact submersible pumps, designed for remedial pumping and liquid sampling from areas with contaminated groundwater.
Renewable energy submersible pumps with build in inverter for solar, wind and AC powersource. Runs on both AC and DC voltage
Transmitter applicable in systems requiring hydrostatic level measurements. Select according to needs. Variants suitable for waste water, drinking ...
Control box intended for use with Grundfos single-phase, 3-wire submersible motors as a starting device.
Inline single stage pumps
Grundfos TP, TPE pumps are single-stage, close-coupled in-line centrifugal pumps with mechanical shaft seal and for applications such as heating/co...
UNILIFT AP are submersible wastewater pumps suitable for temporary as well as permanent free-standing installation. UNILIFT AP pumps are suitable f...
UNILIFT CC is a single-stage submersible pump designed for pumping clean, non-aggressive water and grey water down to 3 mm water level. It has dual...
UNILIFT KP is a compact stainless-steel submersible pump designed for pumping non-aggressive water and grey water. It can be used as a portable uni...
Uno-, Duolift are one- and two-pump systems suitable for collecting and pumping wastewater from basements and cellars where it cannot be led di...
The Grundfos UP, UPS Series 100 circulator pumps are designed for heating, domestic hot-water, cooling and air-conditioning systems. The pumps are ...
UPA is a compact domestic high-efficiency in-line boosting pump designed for residential homes. UPA increases water pressure to required levels at ...
UP, UPS Series 200 are single- and three-speed circulator pumps designed for domestic and commercial heating systems. They are available in various...
VFI is a flow and temperature industrial sensor designed to be robust, accurate and easy to install. It uses our Silicoat® coating to be in direct ...